IESNA:LM-63-2002
[TEST]P946020
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]GLAN-SB1D-750-U-T2R
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](1) 70 CRI, 5000K, 900mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 70
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]10969
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 79.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
1287 1611.4 1904.7 2131.8 2316.9 2421.7 2471 2488.5 2577.4 2767.7
3081.9 3478.8 3869.5 4181.5 4454.4 4703.5 4860.9 4901.1 4804.3 4559.2
4064.3 3208.7 2648.7 2218.4 1757 1236 812.5 569.6 444.5 383.9
348.2 292.7 248 86.1 41.9 6.8 0
1287 1622.8 1918.9 2149.9 2319.8 2434.7 2493.6 2510 2583.6 2755.2
3045.7 3434.7 3818 4140.7 4416.5 4665.6 4852.5 4919.8 4858.1 4650.3
4237 3446.5 2755.8 2314.1 1858.3 1347.6 886.1 597.9 458.6 397.5
351.6 297.3 250.3 106.4 44.7 8.5 0
1287 1608.6 1899.1 2132.4 2314.1 2446 2519.1 2550.2 2608 2762
3009.4 3354.8 3722.9 4047.3 4309.5 4519 4715.4 4811.1 4786.8 4620.9
4288.5 3745.5 2985.6 2455.7 2003.3 1508.4 1007.3 669.3 494.9 411.1
362.9 315.9 270.7 206.7 105.3 12.5 0
1287 1608.6 1890.6 2123.3 2317.5 2466.4 2566.1 2618.2 2672.5 2791.4
2975.5 3243.3 3561.5 3866.7 4112.4 4314 4483.3 4620.3 4657.1 4602.8
4402.9 4032 3511.1 2894.5 2314.1 1798.3 1257.6 805.2 549.2 417.9
360.7 313.1 267.3 212.9 149.5 58.3 0
1287 1561.1 1834.5 2073.5 2278.4 2459.6 2604 2699.7 2760.9 2854.9
3007.7 3204.2 3458.4 3717.2 3949.9 4150.3 4313.4 4458.4 4561.4 4589.2
4534.2 4365.5 4038.2 3543.4 2965.3 2374.7 1769.4 1166.4 732.7 491.5
374.8 332.9 289.3 220.8 148.9 46.4 0
1287 1536.1 1783 2015.7 2230.9 2430.2 2611.4 2754.6 2852 2943.2
3057.6 3221.8 3412 3637.9 3865.5 4092 4284.5 4435.2 4549 4643
4716 4691.6 4589.2 4356.5 3954.4 3433.5 2763.7 2119.3 1425.2 879.9
570.7 390.1 282.5 171 86.1 22.6 0
1287 1488.6 1703.2 1922.3 2135.2 2344.1 2545.7 2725.2 2874.1 2993.6
3114.7 3247.2 3392.8 3573.9 3781.7 4017.3 4259.6 4493.5 4700.7 4883
5048.9 5231.3 5313.4 5364.3 5353 5122 4680.9 3978.2 3048.5 2065
1191.9 618.9 315.9 182.3 88.9 30.6 0
1287 1452.3 1624.5 1812.5 2007.2 2191.2 2388.9 2580.8 2765.4 2928.5
3091.5 3242.7 3379.7 3527.5 3682.7 3849.1 4042.2 4260.8 4499.7 4753.4
5030.2 5427.7 5748.8 5944.7 6167.8 6329.1 6350.1 6133.2 5569.3 4656.5
3392.8 2189.5 1116 455.2 162.5 31.7 0
1287 1387.2 1508.4 1648.8 1802.8 1965.9 2131.8 2296 2458.5 2625.5
2800.5 2962.4 3138.5 3322.5 3513.9 3705.9 3918.8 4157.7 4422.1 4721.7
5071.6 5602.1 6128.7 6489.4 6949.7 7491.6 8071.4 8458.1 8375.4 7596.9
5993.9 3885.9 1648.2 503.4 158.5 32.8 0
1287 1375.9 1496.5 1625.6 1771.1 1925.1 2082.5 2239.4 2394.5 2551.9
2707.1 2867.9 3037.7 3221.8 3412 3609.6 3829.3 4072.2 4344 4653.7
5003.1 5564.8 6095.3 6486 6978 7568.6 8201.6 8604.8 8528.3 7700.5
5958.3 3643.6 1396.3 385.6 124.6 28.3 0
1287 1332.9 1395.2 1479 1580.3 1690.7 1802.3 1919.5 2040.6 2162.9
2286.4 2413.8 2542.3 2678.2 2824.3 2978.9 3148.7 3341.2 3573.4 3838.4
4161.1 4674.1 5063.1 5447 5915.2 6478.6 7007.5 7236.8 6997.3 6084
4491.2 2499.8 720.8 151.2 50.4 11.3 0
1287 1301.2 1336.3 1386.7 1456.3 1531.6 1613.7 1698.1 1783.6 1874.7
1963.6 2049.1 2137.5 2225.2 2318.1 2416 2519.1 2644.2 2789.2 2977.2
3248.9 3586.4 3816.3 4073.3 4380.8 4716 4944.7 4864.9 4465.2 3715.5
2683.3 1373.1 447.9 133.6 45.9 10.8 0
1287 1272.8 1277.9 1301.2 1339.1 1378.2 1429.7 1480.6 1531 1583.7
1629.6 1670.9 1705.4 1737.1 1759.2 1773.4 1787.5 1797.2 1813 1849.8
1938.2 1990.2 1999.9 2019.1 2049.1 2076.3 2002.1 1767.2 1432 1061.1
721.4 408.8 205 86.6 41.9 14.7 0
1287 1213.4 1169.8 1147.1 1144.9 1153.9 1169.2 1186.2 1198.1 1205.5
1204.9 1190.7 1168.7 1137.5 1096.2 1045.8 985.2 922.4 864.6 810.8
755.3 706.1 664.7 630.8 601.3 571.3 533.9 483.5 413.9 320.5
233.3 171.6 118.9 76.4 43.6 12.5 0
1287 1158.5 1078.6 1043.5 1035 1042.4 1058.3 1075.2 1083.7 1081.5
1069.6 1048.6 1018.1 980.1 936 890.7 843.7 796.7 750.2 699.3
647.7 601.3 567.3 547 539 540.2 539 523.2 484.1 419
318.8 219.7 154 101.4 50.4 11.3 0
1287 1115.4 1019.2 981.2 982.9 1004.5 1028.2 1043.5 1044.7 1034.5
1014.7 986.3 952.9 914.4 873.7 833.5 791 746.3 700.4 657.9
625.7 597.9 579.2 567.3 557.2 545.3 526.6 507.3 483.5 445.6
387.9 304.6 199.9 110.4 52.7 11.3 0
1287 1074.1 975 949.5 965.4 994.8 1018.1 1029.4 1024.8 1007.3
980.1 947.8 910.5 873.7 834.6 796.7 770.6 739.5 700.4 669.3
648.3 620.6 577 542.4 519.8 497.7 475.1 452.4 432 413.3
391.3 355.6 291 223.1 130.8 31.7 0
1287 1050.9 951.8 937.7 964.8 993.1 1016.4 1023.1 1012.4 984.6
951.2 913.3 872.5 836.3 805.2 787.6 766.7 745.1 724.2 677.8
636.4 603.6 570.7 540.2 508.5 480.7 453.5 428.6 402.6 372.6
343.1 316.5 277.4 239.5 167.6 65.1 0
1287 1031.1 937.1 935.4 965.4 992.6 1013 1015.2 998.8 968.8
930.9 889 851.6 817 793.8 774 748.5 714 683.4 646.6
618.3 586.6 555.5 527.1 503.4 479 453 426.4 395.2 360.7
322.7 289.3 246.3 186.3 123.4 51.5 0
1287 1019.8 929.7 934.8 967.7 994.3 1012.4 1009 988 952.4
908.2 866.9 831.8 805.2 792.7 762.7 716.3 662.5 641 622.8
590.6 565.6 544.1 512.4 488.6 470 445.6 416.7 382.2 344.3
302.9 284.8 245.2 160.2 116.6 71.3 0
1287 1017.5 925.2 935.4 968.2 995.4 1011.8 1007.3 981.8 941.6
896.9 856.1 821.6 805.2 785.9 748 680 635.3 624 601.9
573.6 543 514.1 492 478.5 466.6 444.5 417.3 384.5 346.5
306.3 316.5 252.5 168.7 128.5 47.6 0
1287 1017.5 924.6 937.1 968.8 996 1011.3 1009 984.1 942.2
896.9 855.5 821 805.7 784.2 745.7 674.9 635.9 626.8 601.3
571.9 538.5 514.7 485.2 481.3 466.6 443.9 417.3 386.7 346
307.5 312 216.9 174.4 126.8 45.9 0
